e-catalogue 2024

303/1F

Festoon lampholder black fanged screw-on cap 50mm mounting centre

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001206095

Description

Festoon lampholder with fanged screw on-cap & long skirt. Bayonet B22 connection with side entry cable. Robust design made. Ideal for residential or commercial applications.

  • Lampholder with fanged screw-on cap
  • Rated 3A, 240V a.c
  • BC with side entry cable, wire piercing connections
  • Mounting centres: 50mm
  • Overall height 65mm
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001206095
Inner Carton 10 9321001206101
Outer Carton 500 9321001206842

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.