e-catalogue 2024

35BL

General wiring accessory - Plug base 10A single surface mount 3 flat pins black

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001013228

Description

HPM plug base 3 pin flat rated 10A. Clear and black design. Robust design made from a durable material. Ideal for residential or commercial applications.

  • Surface base
  • Low profile
  • 10A rated
  • 3 pin flat
  • Size 56mm dia x 29mm high
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001013228
Inner Carton 10 9321001013235
Outer Carton 200 9321001407225

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.