38/25WE
Description
- Plug base plate
- Rated 240V a.c.
- Rated 240V a.c.
- Size 38mm diameter x 25mm deep
- 25A plug base
- 3 pin flat
- Suits panel thickness of 2.5mm
- Colour: White
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001014881 | |
Inner Carton | 10 | 9321001014898 | 200mmW x 130mmH x 77mmD |
Outer Carton | 200 | 9321001186014 |
Documentation
Declaration of Conformity |