38A0BL
Description
HPM plug base 3 pins, rated 10A. Features with flush mounted installation. Supplied as base mechanism plus front plate. Robust design to last. Suits well panel tickness of 1mm. Great for industrial applications.
- Plugs, Bases & Sockets
- 3 pin flat
- Size 38mm diameter x 25mm deep
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001015130 | 110mmW x 170mmH x 30mmD |
Inner Carton | 10 | 9321001184904 | 87mmW x 147mmH x 73mmD |
Outer Carton | 200 | 9321001186052 |
Documentation
Declaration of Conformity |