e-catalogue 2024

38A1WE

General wiring accessory - Plug base 10A single flush mount 3 flat pins for 1.2mm panels white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001015222

Description

  • Plug base for panel or flush mounting
  • Rated 240V a.c.
  • Supplied as base mechanism plus front plate
  • Size 38mm diameter x 25mm deep
  • 10A plug base
  • 3 pin flat
  • Suits panel thickness of 1.2mm
  • Colour: White
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001015222 110mmW x 170mmH x 30mmD
Inner Carton 10 9321001415268 130mmW x 77mmH x 200mmD
Outer Carton 200 9321001186106

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.