e-catalogue 2024

400LWE

Standard - Vertical rotary dimmer leading edge 2 wire 400VA 240V a.c. white

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001276463

Description

  • Suitable for dimming with wirewound transformers, incandescent loads and 240V halogen lamps
  • 400VA Rating
  • Quiet operation
  • Flicker free - no flickering of the lamp due to ripple injections on the mains supply
  • Soft start – lamp turns on gradually to increase lamp life
  • Over-temperature protection – lamp automatically dims if dimmer is overloaded
  • Plate Size: 70 x 114mm
  • Mounting Centre: 84mm
  • EMC Compliant
  • 12 months warranty
  • Plate dimensions: 114 x 70mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001276463 70mmW x 60mmH x 118mmD
Inner Carton 3 9321001276654 130mmW x 77mmH x 200mmD
Outer Carton 108 9321001276845

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.