e-catalogue 2024

413S

Accessory - Junction box with 3 terminals 4.5mm 30A & cord grip entry 37x68x22mm

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001017493
Item Dimensions 37.0mmW x 68.0mmH x 22.0mmD

Description

HPM junction box miniature size. Designed with 3 terminals 30A for flexibility of utilisation (1 earth, 2 active). Comes with a cover for the top. To be use for electrical purposes. Made with a durable plastic. Whether you are installing into plasterboard or brick cavities, standard mounting accessories are available to make installation quick and easy. Ideal for residential or commercial applications.

  • Minature junction box
  • 3 Terminals (5mm bore)
  • 30 Amp
  • Size 37mm (W) x 68mm (L) x 22mm (H)
  • Cord Grip Entry
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001017493 37.0mmW x 68.0mmH x 22.0mmD
Inner Carton 10 9321001017509 130.0mmW x 77.0mmH x 200.0mmD
Outer Carton 240 9321001168331

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.