e-catalogue 2024

42/335

Aqua - Isolator switch 1 gang three pole IP56 35A 240V a.c. plain entries mist grey

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001017707

Description

  • 35A weatherproof switch
  • IP 56 Rated
  • 3 Phase
  • 3 Pole
  • Plain entries
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001017707
Outer Carton 24 9321001137368

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.