475/2M
Description
- 3 speed control for a single ceiling sweep fan or ceiling exhaust fan
- Capacitive-type controller, which eliminates the humming of motor laminations caused by phase control type controllers
- Maximum load: 100VA
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001018094 | |
Inner Carton | 10 | 9321001154594 | 174mmW x 124mmH x 163mmD |
Documentation
Declaration of Conformity |