e-catalogue 2024

650ET1WE

Standard - Vertical fan controller 3 speed 650VA auto Off after 2hrs & reduced max speed white

Saleable Location AUS
Base Unit Contents 1.000000000
Base Unit Barcode 9321001190226

Description

  • Rated 650VA
  • Smooth fan speed control
  • EMC compliant
  • Built in 2 hour timer, will automatically switch off after 2 hours
  • Reduced maximum speed of 80-85% to satisfy Department of Public Works specifications
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001190226
Inner Carton 3 9321001194019 130.0mmW x 77.0mmH x 200.0mmD

Documentation

icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.