700TWE
Description
- Suitable for dimming with electronic transformers, incandescent loads and 240V halogen lamps
- 700VA Rating
- Quiet operation
- Flicker free - no flickering of the lamp due to ripple injections on the mains supply
- Soft start - turns lamps on gradually to prolong lamp life
- Over-temperature protection – lamp automatically dims if dimmer is overloaded
- Plate Size: 70 x 114mm
- Mounting Centre: 84mm
- EMC Compliant
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001284772 | 70mmW x 60mmH x 118mmD |
Inner Carton | 3 | 9321001284772 | 130mmW x 77mmH x 200mmD |
Documentation
Instruction Sheets | |
Declaration of Conformity |