770/1KLOWE
Description
- 1 Gang keylock switch
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: White
- Key removable in 'off' position
- Cut-out size: 57 x 95 mm
- Plate dimensions: 114 x 70mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001026402 | 85.0mmW x 117.0mmH x 50.0mmD |
Inner Carton | 10 | 9321001026419 | 163.0mmW x 174.0mmH x 124.0mmD |
Outer Carton | 160 | 608.0mmW x 308.0mmH x 340.0mmD |
Documentation
Declaration of Conformity |