770/20MWE
Description
HPM switch mechanism. Simple design and made from a durable material that suit all kind of interiors. Rated 20 amp. To be fitted with Excel, Linea, Architectural Metal and Standard ranges. This rocker switch is ideal for residential or commercial applications. This rocker switch is ideal for residential or commercial applications.
- 20A rocker switch
- Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
- 1 Way & Loop
- Single pole single throw (SPST)
- Colour: White
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001028000 | |
Inner Carton | 10 | 9321001028017 | 97mmW x 45mmH x 97mmD |
Outer Carton | 200 | 9321001294672 |
Documentation
Declaration of Conformity |