e-catalogue 2024

770/35MRANGEWE

Engraved rocker switch mechanism - Single Pole Single Throw - (SPST) 1 & 2 way 35A 240V a.c. Range engraved white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001029700

Description

  • 35A rocker switch
  • Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
  • 1 Way & Loop
  • Single pole single throw (SPST)
  • Colour: White
  • Enables easy identification - find the right switch first time, every time on multigang switch plates
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001029700
Inner Carton 10 9321001029717 97mmW x 97mmH x 45mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.