e-catalogue 2024

770DMBL

Duo rocker switch mechanism - 2 x Single Pole Single Throw - (SPST) duo 1 way 10A 240V a.c. black

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001031918

Description

  • Duo switch mechanism rated at 10A each
  • Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
  • 2x 1 Way
  • 2x single pole single throw (2x SPST)
  • Colour: Black
  • 2 mechanisms in the space of 1
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001031925 97mmW x 45mmH x 97mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.