e-catalogue 2024

770DMHEAT/HWE

Duo rocker switch mechanism - 2 x Single Pole Single Throw - (SPST) duo 1 way 10A 240V a.c. Heat engraved x2 white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001032250

Description

HPM duo switch mechanism HEAT engraved on dolly. Simple design and made from a durable material that suit all kind of interiors.. Rated 10A each. To be fitted with Excel, Linea, Architectural Metal and Standard ranges. This rocker switch is ideal for residential or commercial applications.

  • Duo switch mechanism rated at 10A each
  • Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
  • 2x 1 Way
  • 2x single pole single throw (2x SPST)
  • Colour: White
  • 2 mechanisms in the space of 1
  • Enables easy identification - find the right switch first time, every time on multigang switch plates
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001032250
Inner Carton 10 9321001032267 97mmW x 97mmH x 45mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.