e-catalogue 2024

770IMBL

Intermediate rocker switch mechanism - Double Pole Crossover - (DPXT) 10A 240V a.c. black

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001033325

Description

  • 10A intermediate rocker switch
  • Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
  • Allows 2-way and multiway switching
  • Double pole crossover (DPXT)
  • Colour: Black
  • Intermediate Switch Mechanism
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001033325
Inner Carton 10 9321001033332 97mmW x 45mmH x 97mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.