770KLIMWE
Description
- 10A Keylock switch mechanism
- Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
- 1-2 way & loop
- Single pole double throw (SPDT)
- Colour: White
- Key removeable in ON (I) position
- Plate dimensions: 114 x 70mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001033707 | |
Inner Carton | 10 | 9321001033714 | 200.0mmW x 130.0mmH x 77.0mmD |
Documentation
Declaration of Conformity |