770KT1
Description
- Standard range
- Neon in base pocekt
- Keytag switched are supplied with plastic key tags
- Keycard switches are supplied without cards
- Plate dimensions: 114 x 70mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001033851 | |
Inner Carton | 10 | 9321001033868 | 240.0mmW x 237.0mmH x 85.0mmD |
Documentation
Declaration of Conformity |