e-catalogue 2024

770KT13

Standard - Hospitality keytag switch 3 x 20A switches & neon in base pocket 240V a.c. white

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001033936
Item Dimensions 114.0mmW x 70.0mmH x 12.5mmD

Description

  • Standard range
  • Neon in base pocekt
  • Keytag switched are supplied with plastic key tags
  • Keycard switches are supplied without cards
  • Cut-out size: 95 x 56 mm
  • Plate dimensions: 114 x 70mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001033936
Inner Carton 10 9321001033943 240.0mmW x 237.0mmH x 85.0mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.