777NSWE
Description
- Double powerpoint with Neon and internal safety shutters
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: White
- Horizontal
- Plate dimensions: 114 x 70mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001043904 | 110.0mmW x 170.0mmH x 30.0mmD |
Inner Carton | 10 | 9310539004556 | 163.0mmW x 174.0mmH x 124.0mmD |
Outer Carton | 200 | 9321001136811 |
Documentation
Declaration of Conformity |