e-catalogue 2024

777PWE

Standard - Horizontal double powerpoint 2 gang double pole 10A 240V a.c. white

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001044222
Item Dimensions 114.0mmW x 70.0mmH x 12.5mmD

Description

HPM Standard Double powerpoint granted with a double pole. A double pole isolator provides the isolation needed to disconnect all line conductors. This includes the Neutral. White fascia and retro look for any area. Rated 10 amp, this powerpoint is horizontal and surface mounted. Comes with screws and flush flush caps at the back. Design for last.

  • Double pole double powerpoint
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Colour: White
  • Horizontal
  • Plate dimensions: 114 x 70mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001044222 110.0mmW x 170.0mmH x 30.0mmD
Inner Carton 10 9321001044239 174.0mmW x 124.0mmH x 163.0mmD
Outer Carton 120 9321001277828
Pallet 2880

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.