787/15NSWE
Description
- Single powerpoint with internal safety shutters
- 15A 240V a.c.
- Mounting Centres 84mm
- Colour: White
- Horizontal
- Plate dimensions: 114 x 70mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001046165 | 110mmW x 170mmH x 30mmD |
Inner Carton | 10 | 9321001046172 | 163mmW x 174mmH x 124mmD |
Documentation
Declaration of Conformity |