787DIN
Description
HPM Single powerpoint from standard range. This powepoint fits din rail 35 X 7.5mm. Comes with Din rail bracket to be plugges at the back. Made from a reliable design to last. Ideal for residential or commercial applications.
- DIN rail mounted single powerpoint
- 10A 240V a.c.
- Colour: White
- Horizontal
- Horizontal
- 53mm projection
- with DIN bracket
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001046981 | 110.0mmW x 170.0mmH x 30.0mmD |
Inner Carton | 10 | 9310539007021 | 200.0mmW x 130.0mmH x 77.0mmD |
Outer Carton | 200 | 9321001137405 |
Documentation
Declaration of Conformity |