787DIN15
Description
HPM Single powerpoint from standard range. This powepoint fits din rail 35 X 7.5mm. Comes with Din rail bracket to be plugges at the back. Made from a reliable design to last. Ideal for residential or commercial applications.
- DIN rail mounted single powerpoint
- 15A 240V a.c.
- Colour: White
- Horizontal
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001046998 | 110mmW x 170mmH x 30mmD |
Inner Carton | 10 | 9321001047001 | 200mmW x 130mmH x 77mmD |
Documentation
Declaration of Conformity |