e-catalogue 2024

787P15WE

Standard Horizontal single powerpoint 1 gang double pole 15A 240V a.c. white

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001047391
Item Dimensions 114.0mmW x 70.0mmH x 12.5mmD

Description

  • Single powerpoint - Double Pole
  • 15A 240V a.c.
  • Mounting Centres 84mm
  • Colour: White
  • Horizontal
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 114 x 70mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001047391 110.0mmW x 170.0mmH x 30.0mmD
Inner Carton 10 9321001047407 163.0mmW x 174.0mmH x 124.0mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.