e-catalogue 2024

787XNV

Standard Horizontal single No-volt powerpoint 1 gang 10A 240V a.c. white

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001048664
Item Dimensions 114.0mmW x 70.0mmH x 12.5mmD

Description

  • Single powerpoint - No-Volt
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Colour: White
  • Horizontal
  • When power to the circuit is interrupted (no volt) the relay drops out. After power is restored, the relay must be manually reset. Ideal for load shredding of non essential loads. Allows greater restart without rush in loads.
  • Plate dimensions: 114 x 70mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001048664 70.0mmW x 60.0mmH x 118.0mmD
Inner Carton 5 9321001159452 240.0mmW x 237.0mmH x 85.0mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.