e-catalogue 2024

788PXWE

Standard - Horizontal single powerpoint 1 gang double pole 10A 240V a.c. with extra switch deep plate white

Base Unit Contents 1
Base Unit Barcode 9321001049180
Item Dimensions 114.0mmW x 70.0mmH x 12.5mmD

Description

  • Standards range
  • Plate size: 98 x 46mm.
  • Mounting centres: 79mm
  • Single narrow powerpoint
  • Plate dimensions: 114 x 70mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001049180
Inner Carton 5 9321001049197 163.0mmW x 174.0mmH x 124.0mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.