792BL
Description
- Standards range
- Plate size: 98 x 46mm.
- Mounting centres: 79mm
- Single narrow powerpoint
- Cut-out size: 145 x 38 mm
- Plate dimensions: 115 x 35mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001051558 | |
Inner Carton | 5 | 9310539012728 | 130mmW x 77mmH x 200mmD |
Outer Carton | 100 | 9321001136767 |
Documentation
Declaration of Conformity |