e-catalogue 2024

792BWE

Standard - Horizontal double powerpoint 2 gang 10A 240V a.c. with narrow busbar white

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001051633

Description

  • Standards range
  • Plate size: 98 x 46mm.
  • Mounting centres: 79mm
  • Single narrow powerpoint
  • Plate dimensions: 115 x 35mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001051633
Inner Carton 5 9321001051640 130mmW x 77mmH x 200mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.