e-catalogue 2024

798HWE

Standard - Horizontal single powerpoint 1 gang 20VA 240V a.c. with shaver outlet white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001052449
Item Dimensions 114.0mmW x 70.0mmH x 12.5mmD

Description

  • Standards range
  • Shaver supply outlets
  • mounting centres: 152mm
  • Cut-out size: 164 x 75 mm
  • Plate dimensions: 114 x 70mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001052449
Inner Carton 1 9321001477709
Outer Carton 10 9321001477716

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.