C239WE
Description
HPM mounting box fully-sealed surface mount. Designed for all standard switches, powerpoints and electronic products, Deep 41mm inside that makes ease of wiring, even for electronic modules, Made to last, thicker walls don’t deform or crack, Weatherproof rated IP56. Goes for an 84mm mounting centres. Ideal for residential or commercial applications.
- Fully-sealed surface mount block, suits all standard-size switches, powerpoints and electronic products
- Generous 41mm inside depth makes cabling easier, even for electronic modules
- Robust, thicker walls don’t deform or crack
- Rated to IP56 (weatherproof)
- Dimension: 120mm x 75mm x 44mm (41mm inside depth)
- 84mm mounting centres
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001270799 | 135.0mmW x 240.0mmH x 41.0mmD | 125.0 | 135.8 |
Inner Carton | 8 | 9321001430063 | 170.0mmW x 100.0mmH x 390.0mmD | 1.26 | 1.34 |
Outer Carton | 80 | 9321001430070 | 440.0mmW x 540.0mmH x 470.0mmD | 13.93 | 14.82 |
Pallet | 1920 |