e-catalogue 2024

CD787XWE

Standard - Powerpoint 1 gang 10A 240V a.c. extra switch white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001271161
Item Dimensions 114.0mmW x 70.0mmH x 25.0mmD

Description

The HPM Single Powerpoint has an extra switch which can be used as a light switch, rated at 10 Amps and has a plate size of 114mm x 70mm.

  • Single powerpoint with extra switch
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Colour: White
  • Horizontal
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 114 x 70mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001271161 115.0mmW x 210.0mmH x 35.0mmD 87.0 94.0
Inner Carton 10 9321001271680 200.0mmW x 130.0mmH x 77.0mmD 0.89 0.95
Outer Carton 200 9321001272205 440.0mmW x 530.0mmH x 470.0mmD 18.78 19.98

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.