CDXLA770/3WEWE
Description
The HPM 3 Gang Architrave Size Switch CDXLA770/3WEWE is narrow in design, suited for door frames or where size is an issue
- 3 Gang architrave size fitting, to fit on door ledges or other narrow areas
- 10A 240V a.c.
- Plate Size: 110mm x 35mm
- Mounting Centres 95mm
- Colour: Matt White
- Cut-out size: 25 x 76 mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001274551 | 100.0mmW x 215.0mmH x 35.0mmD | 59.0 | 65.7 |
Inner Carton | 10 | 9321001274766 | 200.0mmW x 130.0mmH x 77.0mmD | 0.61 | 0.657 |
Outer Carton | 240 | 9321001276326 |
Documentation
Declaration of Conformity |