e-catalogue 2024

D105/1

HPM General Purpose 4 Outlet Powerboard White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9310539268804
Item Dimensions 230.0mmW x 50.0mmH x 25.0mmD

Description

A basic, everyday powerboard for the budget constrained. It features a longer lead (1.8m) for more flexible positioning.

  • Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
  • Long 1.8m Lead to get power where needed
  • 4 Outlets
  • Rating: 230-240V a.c. 50Hz
  • Total loading: 10A 2400W
  • Plug: Right angle
  • Indoor use only
  • Disclaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installations
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 150.0mmW x 310.0mmH x 45.0mmD 380.0 400.0
Inner Carton 5 9310539000503 190.0mmW x 150.0mmH x 300.0mmD 1.9 2.0
Outer Carton 45 9321001172291 600.0mmW x 470.0mmH x 330.0mmD 17.39 18.5
Pallet 720

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.