e-catalogue 2024

D105SSPA6

HPM General Purpose Child Safe 6 Outlet 175J Surge Protected Powerboard White

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Barcode 9321001260936

Description

HPM's child-safe powerboards feature unique Child Safety Covers that keep powerboard outlets 'closed' when not in use. The spring loaded rotating covers form a barrier over each outlet. The outlet can only be used by rotating the Child Safety Cover as a plug is inserted into the outlet. Available with six outlets and surge protection.

  • Child Safe spring loaded covers
  • Safety Overload Protection
  • Surge protection: 175J
  • 6 Outlets
  • Cord length: 1.8m
  • Rating: 230-240V a.c 50Hz
  • Total loading: 10A 2400W
  • Surge protection type: MOV (metal oxide varisor)
  • Clamping voltage: 775V
  • Energy absorption (outlets): 175 Joules
  • Plug: Right angle
  • This product has been designed for domestic or similar uses and is not suitable for commercial installation
  • 3 Year Warranty

Volumetrics

Contents Barcode
Inner Carton 8 9321001260998
Outer Carton 32 9321001261056
Pallet 768

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.