e-catalogue 2024

D770CXPSE

TV mechanism - Coaxial TV plug top 75 Ohm side entry white

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9310539831206

Description

  • TV Mechanism
  • COAX side entry plug
  • Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
  • Cut-out size: 95 x 57 mm
  • Colour: White
  • Plate dimensions: 114 x 70mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9310539831206
Inner Carton 10 9310539001340 130mmW x 77mmH x 200mmD
Outer Carton 400 9321001173663

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.