DF20
Description
The HPM Universal 4W (20W) Fluoro Starter is a replacement product for your fluorescent twin series fittings. Designed to work flawlessly with 20W (600mm tube) twin series fittings, this starter is reliable and guarantees uninterrupted operation. It works in conjunction with the ballast, tubes, and other components to ensure that the discharge process that generates light is started and sustained without any issues.
- Suitable for use with 20W (600mm tube) twin series fittings
- Easy replacement by inserting starter and twisting clockwise to lock in place
- Ensure starter is fully rotated clockwise and tube 'clicks' into position
- For 40W conventional circuits use HPM DF40 starters
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9310539635408 | 100mmW x 140mmH x 20mmD | 20.0 | 26.0 |
Inner Carton | 10 | 9310539000213 | 150mmW x 110mmH x 130mmD | 0.24 | 0.26 |
Outer Carton | 400 | 9321001174790 | 540mmW x 280mmH x 600mmD | 10.85 | 11.54 |
Pallet | 6400 |
Documentation
Technical Documents |