F1036PWE
Description
- Switches Flush Standard
- Vertical Orientation
- 1 Gang
- Cut-out size: 57 x 95 mm
- Plate dimensions: 114 x 70mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001076735 | 110.0mmW x 170.0mmH x 30.0mmD |
Inner Carton | 10 | 9310539003399 | 163.0mmW x 174.0mmH x 124.0mmD |
Documentation
Declaration of Conformity |