F180
Description
- Main switches for surface mounting
- Heavy duty, double break silver contacts and have line and load side tunnel type clamping terminals
- The tunnel terminal takes up to 25mm2 conductors
- Switches are M rated to AS3133 indicating their suitability for use on electric motors
- Mounting holes: top right and bottom left corners. 60 x 16mm mounting centres
- Rated 80A
- 1 Pole
- Front entry main switch
- Rated M150
- Size 26mm wide x 71mm high x 44mm deep
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001076865 |
Inner Carton | 10 | |
Outer Carton | 12 | 9321001413295 |
Documentation
Data Sheets & Others |