e-catalogue 2024

F380

Main switch - front wired 3 pole - 415V a.c. surface mount 3P 80A front entry

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001077114

Description

  • Main switches for surface mounting
  • Heavy duty, double break silver contacts and have line and load side tunnel type clamping terminals
  • The tunnel terminal takes up to 25mm2 conductors
  • Switches are M rated to AS3133 indicating their suitability for use on electric motors
  • Mounting holes: top right and bottom left corners. 60 x 16mm mounting centres
  • Rated 80A
  • 3 Pole
  • Front entry main switch
  • Rated M150
  • Size 52mm wide x 71mm high x 44mm deep
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001077114
Inner Carton 5
Outer Carton 12 9321001413394

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.