e-catalogue 2024

HEE18S

HEE Surface Mount 18 Module Load Centre Enclosure with Neutral and Earth Bars

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001242499
Item Dimensions 387.0mmW x 214.0mmH x 104.0mmD

Description

These 18 pole surface mounted enclosures suit all residential and commercial applications, new or retrofit. Simple and easy to install, they are the ideal choice for accommodating HPM and Legrand circuit protection devices.

  • Surface mounting enclosure
  • 18 Pole
  • Ample internal space for easy wiring
  • Sturdy box
  • Built-in spirit level for spot-on accuracy
  • Removable cover with only 2 screws for fast installation
  • Accessories included: insulated active busbar, Earth & Neutral bars, U-links, pole fillers, circuit labels, DIN rail
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001242499 392.0mmW x 217.0mmH x 110.0mmD
Inner Carton 1
Outer Carton 4 9321001242512
Pallet 96

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.