e-catalogue 2024

LN711

Linea Mounting clips bracket metal for 5mm plasterboard walls

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001270300

Description

The HPM mounting clip suits HPM Linea range with standard 84mm mounting centers, Size: 48mm x 102mm. There are 2 hooks that fit a 10mm plasterboard. It has been design with durable material with a 50mm x 70mm cut out. Only a short is necessary for the installation thanks to 6 holes made. Its a must have in a tool kit.

  • Mounting clip for Linea switches
  • To suit 6.4mm wallboard
  • Max cut out 50mm x 76mm
  • Suit HPM Linea range with 84mm mounting centres
  • Size: 48mm x 102mm
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001270300
Inner Carton 10 9321001270362
Outer Carton 100 9321001270423
Pallet 9600

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.