e-catalogue 2024

LN770/2CX/FCXWE

Linea - TV outlet coaxial & PAL F-type 2 gang 75 Ohm white

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001391722

Description

The Linea range of switches and sockets is all about streamlining and harmonizing. With a slimmer profile than the traditional switch plate, Linea perfectly blends into walls, making it smooth to the touch and stunning to the eye.

  • 2 Gang Plate with 75 ohm F to Coax and Coax Connection
  • Colour: White
  • Mounting Centres 84mm
  • Cut-out size: 100 x 58 mm
  • Plate dimensions: 127 x 82mm
  • Plate thickness: 4mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001391722 110mmW x 170mmH x 30mmD
Inner Carton 10 9321001391739 163mmW x 174mmH x 124mmD
Outer Carton 160 9321001391746

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.