e-catalogue 2024

MS770/5LPBL

Architectural metal - Vertical rocker switch Single Pole Double Throw - 5 gang 2 way 10A 240V a.c. black stainless steel plate

Saleable Location AUS/NZL
Base Unit Barcode 9321001216858

Description

  • 5 Gang Switch
  • 10A 240V a.c.
  • Mounting Centres 85mm
  • Grid Colour: Black
  • Plate: Stainless Steel
  • 12 months warrranty
  • Cut-out size: 120 x 75 mm
  • Plate dimensions: 138 x 88mm
  • Plate thickness: 1.6mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.

Volumetrics

Contents Barcode
Base Unit 1
Inner Carton 5 9321001482765

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.