MS777LPBL
Description
- Double powerpoint
- 10A 240V a.c.
- Mounting Centres 84mm
- Grid Colour: Black
- Plate: Stainless Steel
- 12 months warrranty
- Cut-out size: 120 x 75 mm
- Plate dimensions: 138 x 88mm
- Plate thickness: 1.6mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001391500 | |
Inner Carton | 5 | 9321001482796 | 174mmW x 124mmH x 163mmD |
Documentation
Data Sheets & Others | |
Declaration of Conformity |