MS777LPWE
Description
- Double powerpoint
- 10A 240V a.c.
- Mounting Centres 84mm
- Grid Colour: White
- Plate: Stainless Steel
- 12 months warrranty
- Cut-out size: 120 x 75 mm
- Plate dimensions: 138 x 88mm
- Plate thickness: 1.6mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Inner Carton | 5 | 9321001478874 | 163mmW x 174mmH x 124mmD |
Outer Carton | 50 | 9321001478881 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |