e-catalogue 2024

MS798V

Architectural metal - Vertical single powerpoint with shaver outlet 1 gang 10A 240V a.c. with shaver outlet & safety shutters white

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001090274

Description

  • Architectural range
  • Accepts 2 pin European, UK, USA, Canadian, NZ and Australian plugs.
  • Self resetting overload protection
  • Electresafe safety switch option
  • 152mm mounting centres
  • Supplied with vertical brushed stainless steel plate
  • Cut-out size: 164 x 75 mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001090274

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.