D642/01
Description
The HPM D642/01 battery operated door chime is wireless to provide easier installation and has 16 built-in melodies to choose from.
- Wireless battery-operated door chime
- 50 meter operating range
- Flashing LED light indicator
- Vast choice of 16 melodies
- Practical name tag insert
- Slimline and portable design
- Easy to install – no wires or cables
- No signal interference for neighbours
- Can be used as door bell or panic switch
- Each chime and bell press are factory set pairs and are not interchangeable with other HPM door chimes or bell presses
- WARNING!
- HAZARDOUS KEEP BATTERIES OUT OF REACH OF CHILDREN
- This product contains a coin battery. If swallowed, a lithium coin battery can cause severe or fatal injuries within 2 hours. Keep batteries out of reach of children. If you think batteries may have been swallowed or placed inside any part of the body, seek medical attention immediately.
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001259053 | 155.0mmW x 200.0mmH x 40.0mmD | 152.0 | 170.0 |
Inner Carton | 4 | 9321001374381 | 250.0mmW x 180.0mmH x 78.0mmD | 0.62 | 0.68 |
Outer Carton | 48 | 9321001259084 | 577.0mmW x 265.0mmH x 260.0mmD | 7.4 | 8.22 |
Pallet | 1152 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |