XL777X35OWE
Description
- Double powerpoint with 10A Extra switch mechanism
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: Matt White
- Horizontal
- Cut-out size: 96 x 56mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001377474 | 110mmW x 170mmH x 30mmD |
Inner Carton | 10 | 9321001377481 | 163mmW x 174mmH x 124mmD |
Outer Carton | 160 | 9321001377498 |
Documentation
Declaration of Conformity |